IESNA:LM-63-2002
[TEST]P1389454
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4D-940-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 4xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (56) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.82A 218.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15883.0
TILT=NONE
56 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 218.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
113.3 156.8 244.0 466.1 1019.4 1468.1 1816.6 2108.4 2413.4 2766.2 3214.9 3785.6 4565.4 5894.1 7614.8 9479.3 11622.6 13103.7 
13548.0 13038.4 11875.2 10786.2 9740.7 8451.2 5515.1 2814.2 1494.2 1137.0 1036.8 1019.4 997.6 749.3 370.3 278.8 91.5 34.9 0.0 
113.3 152.5 235.2 479.2 1001.9 1489.8 1812.2 2099.7 2409.0 2792.4 3219.3 3781.3 4574.1 5815.6 7654.0 9544.6 11561.6 13051.4 
13600.3 13125.5 11975.4 10903.8 9758.1 8451.2 5645.7 2761.9 1529.1 1150.1 1041.2 1015.0 997.6 753.6 365.9 274.4 91.5 34.9 0.0 
113.3 152.5 226.5 440.0 923.5 1407.1 1807.9 2086.7 2413.4 2788.0 3219.3 3790.0 4500.0 5502.0 7205.3 9305.0 11548.5 13142.9 
13831.2 13609.0 12633.2 11679.2 10346.2 8882.5 6517.0 3406.6 1838.4 1267.7 1071.6 1015.0 988.9 897.4 374.6 265.7 108.9 43.6 0.0 
113.3 148.1 217.8 383.4 810.3 1276.4 1742.5 2069.2 2382.9 2744.5 3197.5 3663.6 4251.7 5001.0 6294.8 8337.9 10912.5 13169.0 14140.5 
14240.7 13735.4 13134.2 12084.3 10097.9 7715.0 4556.7 2509.2 1555.2 1158.8 1023.7 962.7 888.7 374.6 239.6 122.0 56.6 0.0 
113.3 148.1 200.4 318.0 644.7 1089.1 1568.3 1969.0 2274.0 2644.3 3023.3 3432.8 3951.1 4482.6 5188.3 6456.0 8673.4 11770.7 14079.5 
14885.4 14693.7 14266.8 14184.1 13508.8 11073.7 7183.5 3737.7 2199.9 1372.2 980.2 784.1 701.4 431.3 217.8 152.5 82.8 0.0 
113.3 143.8 183.0 265.7 453.1 840.8 1280.7 1716.4 2108.4 2422.1 2792.4 3188.8 3580.9 4064.4 4600.2 5319.0 6390.7 8355.4 11731.5 
14580.5 15717.5 15565.0 15042.2 15294.9 14950.8 13134.2 8080.9 3576.5 1677.2 971.5 631.7 483.5 365.9 204.7 169.9 117.6 0.0 
113.3 139.4 165.5 209.1 300.6 487.9 845.1 1228.5 1664.1 2077.9 2443.9 2779.3 3175.7 3593.9 4020.9 4578.5 5327.7 6373.2 7902.3 
10455.1 13765.9 16113.9 16815.3 16484.2 16305.6 16331.7 15164.2 10594.5 4652.5 1777.4 714.4 440.0 326.7 261.4 213.5 174.3 0.0 
113.3 130.7 148.1 169.9 209.1 270.1 387.7 605.5 936.6 1306.9 1690.2 2121.5 2539.7 2966.6 3384.8 3842.2 4417.3 5105.6 6020.4 7270.6 
9117.7 11461.4 14301.7 16902.4 17529.7 17194.3 16815.3 15521.4 12371.8 6752.2 2905.6 962.7 457.4 348.5 283.2 244.0 0.0 
113.3 130.7 148.1 165.5 200.4 252.7 357.2 553.2 858.2 1206.7 1590.0 1999.5 2430.8 2862.1 3289.0 3742.0 4299.7 4961.8 5859.2 7148.7 
8834.5 11069.3 13870.4 16571.3 17547.1 17229.1 16745.6 15551.9 12959.9 7514.6 3302.1 1102.1 457.4 357.2 296.2 257.0 0.0 
113.3 126.3 135.0 143.8 152.5 169.9 191.7 235.2 296.2 405.1 583.7 819.0 1123.9 1441.9 1825.3 2234.8 2700.9 3310.8 4007.8 4896.5 6098.8 
7392.6 9143.8 11200.0 13940.1 15721.8 14955.1 12816.2 9810.4 6643.3 4399.8 2622.5 1446.3 697.0 296.2 287.5 0.0 
113.3 117.6 122.0 122.0 122.0 122.0 122.0 122.0 122.0 130.7 139.4 156.8 178.6 213.5 252.7 318.0 409.5 557.6 779.8 1119.6 1603.1 2134.6 2731.4 3175.7 
3554.7 4295.3 5414.9 5928.9 5336.4 4199.5 3062.5 2178.1 1363.5 514.0 78.4 26.1 0.0 
113.3 117.6 117.6 113.3 113.3 108.9 104.6 100.2 100.2 100.2 100.2 100.2 104.6 108.9 117.6 126.3 148.1 187.3 261.4 379.0 548.9 683.9 688.3 557.6 
474.8 614.2 1006.3 1485.5 1537.8 1150.1 627.3 300.6 122.0 47.9 21.8 13.1 0.0 
113.3 113.3 108.9 104.6 100.2 100.2 91.5 87.1 82.8 82.8 82.8 78.4 78.4 74.1 74.1 74.1 78.4 87.1 113.3 169.9 226.5 230.9 143.8 91.5 65.3 56.6 
47.9 47.9 43.6 39.2 34.9 21.8 17.4 17.4 13.1 13.1 0.0 
113.3 108.9 100.2 91.5 87.1 87.1 78.4 74.1 65.3 56.6 52.3 47.9 43.6 39.2 30.5 26.1 21.8 17.4 17.4 17.4 13.1 8.7 8.7 4.4 4.4 4.4 8.7 8.7 4.4 8.7 8.7 8.7 8.7 
8.7 13.1 13.1 0.0 
113.3 100.2 91.5 82.8 78.4 69.7 61.0 47.9 39.2 34.9 26.1 21.8 13.1 13.1 8.7 8.7 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.4 4.4 4.4 4.4 8.7 8.7 
8.7 0.0 
113.3 95.8 82.8 74.1 69.7 56.6 47.9 34.9 26.1 17.4 13.1 8.7 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.4 4.4 4.4 8.7 8.7 
0.0 
113.3 91.5 78.4 69.7 61.0 47.9 34.9 26.1 17.4 8.7 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.4 4.4 4.4 4.4 
0.0 
113.3 91.5 78.4 65.3 56.6 43.6 30.5 21.8 13.1 8.7 4.4 0.0 0.0 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.4 4.4 4.4 
0.0 
113.3 91.5 78.4 65.3 52.3 43.6 26.1 17.4 13.1 4.4 0.0 0.0 8.7 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.4 4.4 
0.0 
113.3 91.5 78.4 65.3 52.3 43.6 30.5 21.8 13.1 4.4 0.0 13.1 8.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
113.3 91.5 78.4 65.3 56.6 43.6 30.5 21.8 17.4 8.7 8.7 13.1 8.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.4 0.0 
0.0 
113.3 91.5 78.4 65.3 52.3 43.6 30.5 21.8 17.4 8.7 8.7 17.4 8.7 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.4 4.4 
0.0 
